USB3813 | Microchip Technology

Overview

  • Upstream Port:USB 2.0
  • USB Speed:USB 2.0
  • Downstream Ports:3
  • SmartHub:No
  • MGMT I/F:I2C
  • ROM I/F:SPI
  • Op Voltage (V):3.3
  • MultiTRAK Tech:Yes
  • Integrated Flash Media Reader:No
  • PortMap:Yes
  • PortSwap:Yes
  • PHYBoost:Yes
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
Read more
  • Hub Controller IC with 3 downstream ports
  • 1 downstream HSIC port
  • USB-IF Battery Charger revision 1.2 support on up and downstream ports (DCP, CDP, SDP)
  • Battery charging support for Apple® devices
  • FlexConnect: Downstream port 1 able to swap with upstream port, allowing master capable devices to control other devices on the hub
  • USB to I²C™/SPI bridge endpoint support
  • USB Link Power Management (LPM) support
  • SUSPEND pin for remote wakeup indication to host
  • Vendor Specific Messaging (VSM) support
  • Enhanced OEM configuration options available through OTP or SMBus Slave Port
    • VBUS or VBAT only operation
    • 3.3V only operation
      VBAT + 1.8V operation
    • 3.3V + 1.8V operation
    • 30-ball (2.9x2.5mm) WLCSP, RoHS compliant package
      Common Applications:
    • Mobile Phones
    • Tablets
    • Ultrabooks
    • Digital Cameras
    • Gaming Consoles
    • Portable Media Players
    • GPS Personal Navigation Devices
    • Media Players/Viewers
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    usb3813
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase