NTP/SNTP: Stratum 1 NTP & SNTP Time server, Multicast and Broadcast capability
SNMP: V1, V2c and V3 support can be independently enabled, configurable V1, V2c community names and security groups, Fully configurable via SNMP
Notifications: SNMP trap generation V1, V2c, V3, SNMPv3 traps can be authenticated and privatized via USM, Syslog (RFC-3164 and 5424 verities)
Isolation
Power to I/O: 1.6 kV
Between TTL outputs A+B: 2.5kV
Environmental and Electrical
1x Power Supply:
Low Voltage: 14 - 36 Vdc
Medium Voltage: 20-75 Vdc
High Voltage: 90-300 Vdc
Power Drain: 4 W Max.
Operating Temperature: -10°C to +65°C
Humidity: To 95% non-condensing
The TTM 01-G is a reliable and accurate GNSS (GPS/GLONASS) DIN rail-mounted clock with sub-microsecond timing that is used to synchronize IEDs (Intelligent Electronic Devices) in the power industry. As with all Tekron GPS clocks, the TTM 01-G has electrically isolated outputs, providing excellent noise immunity and transients protection.
The TTM 01-G supports Network Time Protocol (NTP), PTP (IEEE® 1588v2-2008) and, IRIG-B and is perfect for installations with limited mounting space.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.