Automatic PCIe Gen 4, SAS-4, and SATA detection and link speed negotiation to enable universal bay architectures
Various RAID, HBA, or transparent modes selectable per drive
NVMe Storage Management
Integrated Switchtec PCIe Gen 2 (5 GT/s), Gen 3 (8 GT/s) and Gen 4 (16 GT/s) Switch
Low latency to NVMe targets in native or RAID modes
PCIe error containment (including downstream port containment, upstream error containment, completion timeout synthesis and poisoned TLP blocking)
16 lanes of NVMe media support, down to ×1 bifurcation
8-lane host support
SAS Storage Management
Each PHY supports 24G SAS-4 with up to 2.4 Gbps bandwidth
DCM for near 100% efficient bandwidth aggregation for all SAS/SATA drive rates over SAS-4 links
Performance
>3.3M 4K RR IOPs and up to 26 GBps bandwidth
Smart Storage Solutions Software
Driver and unified management utilities for all major operating systems
maxView GUI and ARCCONF CLI for management
UEFI pre-boot with GUI and CLI support
Autonomous event monitor
Third-party plugins, including vSphere and OpenStack
Security and Data Protection
Supports all RAID levels (0, 1, 10, 5, 50, 6, 60)
Hardware root-of-trust Secure Boot and Secure Update
Hardware assist for error recovery
Secure Key Encryption Key (KEK) Management
FIPS 140-2, Levels 1–3 certifiable
SAS and NVMe encryption (IEEE 1619-compliant AES-XTS for data-at-rest encryption)
The Microchip SmartROC 3200e 8x16 RAID-on-Chip controller is the industry's most versatile, fully-featured, and secure RAID-enabled NVMe/SAS/SATA server storage performance solution. This controller offers up to x8 PCIe Gen 4 connectivity to the host CPU, 16 storage lanes, 72-bit DDR4 of memory, new security features, and advanced manageability through industry-standard interfaces. This SmartROC 3200 controller variant also delivers the industry's only RAID-on-Chip controller with controller-based encryption for PCIe Gen 4 NVMe SSDs, SAS-4 media, and SATA media.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.