PIC24FJ32GA102 | Microchip Technology

Overview

  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):16
  • Program Memory Size (KB):32
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:0
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):2
  • Operation Voltage Max.(V):3.6
  • Pin Count:28
  • Low Power:Yes
  • Number of Comparators:3
  • ADC Modules:1
  • ADC Channels:10
  • ADC Resolution Max:10
  • ADC Sampling Rate (ksps):500
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:5
  • Output Compare Channels:5
  • USB Interface:None
  • Number of CAN Modules:0
  • Type of CAN module Max:None
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
  • Supported in MPLAB Code Configurator:Yes
Read more
    CPU
  • Up to 16 MIPS performance
  • 16 x 16 Hardware Multiply, Single Cycle Execution
  • 32-bit x 16-bit Hardware Divider
  • C Compiler Optimized Instruction Set
    System
  • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
  • On-chip LDO Voltage Regulator
  • JTAG Boundary Scan and Flash Memory Program Support
  • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
  • Watchdog Timer with separate RC oscillator
    eXtreme Low Power Managed Modes
  • Run, Idle and Sleep modes
  • Deep sleep mode for lowest current consumption
  • Multiple, Switchable Clock Modes for Optimum Performance and Power Management
    Analog Features
  • 10-bit ADC, 13 channels, 500k samples per second
  • 3 Analog comparators
    Other Peripherals
  • 2 UART Modules with LIN and IrDA® support, 4 Deep FIFO
  • 2 SPI ™ Modules with 8 Deep FIFO
  • 2 I2C™ Modules with Master and Slave Modes
  • Five 16-bit Timer Modules
  • Up to 5 Input Capture and 5 Output Compare / PWM,all with dedicated timers
  • Hardware RTCC, Real-Time Clock Calendar with Alarms
  • PMP, Parallel Master Port, with 16 Address Lines, and 8/16-bit Data
  • Peripheral Pin Select for remapping digital peripherals to I/O
  • Charge Time Measurement Unit (CTMU) for capacitive touch interface
PIC24 16-bit low power microcontroller, 32 KB Flash memory, 8 KB RAM, and advanced peripherals, 28-pin package
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic24fj32ga102
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase