PIC18F8621 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):64
  • RAM:3840
  • Data EEPROM (bytes):1024
  • Pin Count:80
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:16
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • External Memory Interface, Enhanced CCP, Software Phase-locked Loop (PLL), Programmable Low-voltage Detect (LVD), 8x8 Multiplier, In-circuit Debugging
Use your up or down key to switch images.
Not the part you were looking for?

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f8621
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase