PIC18F6622 | Microchip Technology

Overview

  • Program Memory Size (KB):64
  • RAM:3936
  • Data EEPROM (bytes):1024
  • Pin Count:64
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:12
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 2 x EUSART (LIN)
  • 2 x MSSP (Master I²C™ /SPI™)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f6622
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase