PIC18F6525 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):48
  • RAM:3840
  • Data EEPROM (bytes):1024
  • Pin Count:64
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:12
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 14 PWM 10-bit
  • External Memory Interface
  • Enhanced CCP
  • Software Phase-locked Loop (PLL)
  • Programmable Low-voltage Detect (LVD)
  • 8x8 Multiplier
  • In-circuit Debugging
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    pic18f6525
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase