PIC18F1220 | Microchip Technology

Overview

  • Program Memory Size (KB):4
  • RAM:256
  • Data EEPROM (bytes):256
  • Pin Count:18
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:7
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Internal Oscillator
  • Self Programming
  • ICD
  • nW
  • 40MHz Max.Speed
Use your up or down key to switch images.
Not the part you were looking for?

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic18f1220
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase