PIC16F871 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):3.5
  • RAM:128
  • Data EEPROM (bytes):64
  • Pin Count:40
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:8
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 1 PWM 10-bit 64 Bytes EEPROM data memory 25mA sink/source per I/O Self Programming Parallel Slave Port
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic16f871
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase