MSCSM120HM16CT3AG | Microchip Technology

MSCSM120HM16CT3AG

Status: In Production
1200V, 12.5 mOhm, SP3F, Full Bridge mSiC™ MOSFET Module

Overview

  • Configuration:Full Bridge
  • Silicon Type:SiC MOSFET
  • VDSS (V):1200
  • Current A (ampere):138
  • RDSon (mΩ) typ:12.5
  • Total Gate Charge (nC):464
  • Rise Time tR ns (nanosecond):30
  • Fall Time tF ns (nanosecond):25
  • MaxOperatingJunctionTemp:175
  • PKG:SP3F
Read more
  • Full Bridge
  • VDSS (V): 1200
  • RDSon (mR) typ: 12.5
  • Current (A) Tc=80C: 138
  • Silicon Type: SiC MOSFET
  • Package: SP3F
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mscsm120hm16ct3ag-module
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase