MPFS460TL | Microchip Technology

MPFS460TL

Status: In Production
Mid range, low power, with hard RISC-V based

Overview

Alternate products
Compare Products (5)
  • LogicElements(K):461
  • Math Blocks 18x18:1420
  • Fabric uPROM (Kbit (kilobits per second)):553
  • Total RAM (Kbit (kilobits per second)):31600
  • PCIe Lanes:2
  • SERDES_Speed Gbps (gigabits per second):12.7
  • SERDES lanes:20
  • PLLs:8
  • Temp Min °C (degrees Celsius):-40
  • Temp Max °C (degrees Celsius):100
  • Max. User I/O:604
Read more
    FPGA Fabric
  • 461K logic elements (4-input LUT + DFF)
  • 1420 Math blocks (18x18 MACC)
  • 20 SerDes lanes of 12.7 Gbps
    Microprocessor Subsystem Processor
  • 1x 64-bit RV64IMAC monitor/boot core
  • 4x 64-bit RV64GC Application cores
  • Fmax of 667 MHz (–40 °C to 100 °C Tj)
  • 3.125 CoreMarks/MHz, 1.714 DMIPS/MHz
    Storage
  • MMC 5.1 SD/SDIO
  • 1 Quad SPI flash controller
  • 128 KB eNVM
  • 56KB sNVM
    Memory Interfaces
  • 36-bit DDR4/DDR3/LPDDR4/LPDDR3 memory controller with SECDED
    Communication Interfaces
  • 2x GigE MACs, USB 2.0 OTG, 5x multi-mode UARTs, 2x SPI, 2x I2C, 2x CAN 2.0
    Controllers
  • 2x PCIe Gen2 End Points/Root Ports
Not the part you were looking for?

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mpfs460tl
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase