MPFS250TL | Microchip Technology

Overview

Alternate products
Compare Products (5)
  • LogicElements(K):254
  • Math Blocks 18x18:784
  • Fabric uPROM Kbit (kilobit):470
  • Total RAM KB (kilobyte):17600
  • PCIe Lanes:2
  • SERDES_Speed Gbps (gigabits per second):12.7
  • SERDES lanes:16
  • PLLs:8
  • Temp Max °C (degrees Celsius):100
  • Temp Min °C (degrees Celsius):-40
  • Max. User I/O:508
Read more
    FPGA Fabric
  • 254K logic elements (4-input LUT + DFF)
  • 784 Math blocks (18x18 MACC)
  • 16 SerDes lanes of 12.7 Gbps
    Microprocessor Subsystem
    Processor
  • 1x 64-bit RV64IMAC monitor/boot core
  • 4x 64-bit RV64GC Application cores
  • Fmax of 667 MHz (–40 °C to 100 °C Tj),
  • 3.125 CoreMarks/MHz, 1.714 DMIPS/MHz
    Storage
  • MMC 5.1 SD/SDIO
  • 1 Quad SPI flash controller
  • 128 KB eNVM
  • 56KB sNVM
    Memory Interfaces
  • 36-bit DDR4/DDR3/LPDDR4/LPDDR3 memory controller with SECDED
    Communication Interfaces
  • 2x GigE MACs, USB 2.0 OTG, 5x multi-mode UARTs, 2x SPI, 2x I2C, 2x CAN 2.0 Controllers.
  • 2x PCIe Gen2 End Points/Root Ports
Use your up or down key to switch images.
Not the part you were looking for?

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mpfs250tl
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase