MIC69303RT | Microchip Technology

MIC69303RT

Status: In Production
Radiation Tolerant, 3A, Low VIN, Single Supply LDO

Overview

    Main Features
  • Single Supply Input voltage up to 5.5V
  • Adjustable output voltage down to 0.5V
  • Output current up to 3A
  • Maximum dropout (VIN - VOUT) of 500mV over temperature
  • Stable with 10µF ceramic output capacitor
  • Excellent line and load regulation
  • Logic controlled shutdown
  • Thermal shutdown and current limit protection
  • Error flag output
    Operating Range
  • Input voltage range: VIN: 1.65V to 5.5V
  • Military Temperature Range : -55°C to +125°C
    Radiation Performances
  • No Single Event Latch-up Below an LET Threshold of 78 MeV.cm2 /mg @125°C
  • Total Ionizing Dose of 50 krad(Si)
    Packages
  • 8 leads SOIC plastic package
  • 10 leads Flat Pack ceramic package.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic69303rt
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase