MIC5319 | Microchip Technology

Overview

  • VIN Min (V) V (volt):2.5
  • VIN Max V (volt):5.5
  • VOUT V (volt):1.3, 1.8, 1.85, 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3.0, 3.3
  • IOUT #1 Max mA (milliampere):500
  • Rated IOUT Max mA (milliampere):500
  • Quiescent Current µA (microampere):90
  • Voltage Drop Typ (mV):200
  • Accuracy (+/-) %:2
  • Adjustable VOUT:Yes
  • Reverse Battery:No
  • Bypass Pin:Yes
  • Current Limit:Yes
  • Shutdown EN:Yes
  • Power Good Signal:No
  • Thermal Shutdown:Yes
Read more
  • Ultra-low dropout voltage 200mV @ 500mA
  • Input voltage range: 2.5 to 5.5V
  • Stable with ceramic output capacitor
  • Low output noise 30µVrms
  • Low quiescent current of 90µA total
  • High PSRR, up to 70dB @1kHz
  • Fast turn-on-time 40µs typical
  • ±1.0% initial accuracy
  • ±2.0% over temperature
  • Thermal shutdown protection
  • Current-limit protection
  • Logic-controlled Enable
  • Thin SOT-23-5 package, 500mA peak
Use your up or down key to switch images.
Not the part you were looking for?

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic5319
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase