MIC37102 | Microchip Technology

Overview

  • VIN Min (V) V (volt):2.25
  • VIN Max V (volt):6
  • IOUT #1 Max mA (milliampere):1000
  • Rated IOUT Max mA (milliampere):1000
  • Quiescent Current µA (microampere):650
  • Voltage Drop Typ (mV):280
  • Accuracy (+/-) %:2
  • Adjustable VOUT:Yes
  • Reverse Battery:No
  • Bypass Pin:No
  • Current Limit:Yes
  • Shutdown EN:Yes
  • Power Good Signal:No
  • Thermal Shutdown:Yes
Read more
  • Fixed and adjustable output voltages to 1.24V
  • µCap Regulator, 10µF ceramic output capacitor stable
  • Ideal for 3.0V to 2.5V conversion
  • Ideal for 2.5V to 1.8V, 1.65V, or 1.5V conversion
  • 1A minimum guaranteed output current
  • 1% initial accuracy
  • Low ground current
  • Current limiting and thermal shutdown
  • Reverse leakage protection
  • Fast transient response
  • Low-profile SOT-223 package
  • Power SOIC-8 package
  • S-PAK package (MIC37102 only)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic37102
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase