MIC2550 | Microchip Technology

MIC2550

Status: Not Recommended for new designs

Overview

Alternate products
Compare Products (2)
  • Driver Type:Universal Serial Bus Transceiver
  • Oja (C/W):100, 59
  • supports Speeds:1.5Mbps (low) and 12Mbps (full)
    • Compliant to USB Specification Revision 2.0 for low-speed (1.5Mbps) and full-speed (12Mbps) operation
    • Compliant to IEC-61000-4.2 (Level 2)
    • Operation down to 2.5V
    • Dual supply voltage operation
    • Integrated speed-select termination supply
    • Very low power consumption meets USB suspend-current requirements
    • Small 14-pin TSSOP packages
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic2550
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase