MIC2104 | Microchip Technology

Overview

  • Current Limit / Short Circuit Protection:1
  • Max Duty Cycle (%):0.85
  • Enable Pin:1
  • Input UVLO Typ (V):4.2
  • Internal Compensation:1
  • Internal Voltage Bias:1
  • Iq Off (µA):0.1
  • Input Voltage Max:75
  • Output Voltage Max:24
  • Input Voltage Min:4.5
  • Output Voltage Min:0.8
  • Operating Supply Current (mA):2.1
  • Package:3x3 QFN
  • Power Good Signal:1
  • Soft Start:1
  • Supported Outputs:1
  • Supported Topologies:COT, Sync. Buck
  • Typical Tolerance (%):±1
Read more
    • Hyper Speed Control™ architecture enables
    • High delta V operation (V IN=75V and VOUT=1.2V)
    • Any Capacitor™ stable
    • 4.5V to 75V input voltage
    • 0.8V Reference Voltage with ±1% accuracy
    • 200kHz to 600kHz, programmable switching frequency
    • Hyper Light Load Control (MIC2103 only)
    • Hyper Speed Control (MIC2104 only)
    • Enable input, Power-Good output
    • Built-in 5V regulator for single-supply operation
    • Programmable current limit and fold-back "hiccup" mode short-circuit protection
    • 5ms internal soft-start, internal compensation, and thermal shutdown
    • Supports safe start-up into a pre-biased output
    • -40°C to +125°C junction temperature range
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic2104
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase