MIC2019 | Microchip Technology

MIC2019

Status: In Production
Programmable 0.2A - 2A Current Limit High Single High-Side Switch w/Flag

Overview

  • Driver Type:USB Power Dist
  • Type:Single
  • Vin Min (V):2.5
  • Vin Max (V):5.5
  • Max SW Current (A):0
  • Adj Current Limit:Yes
  • Current Limit Adj# (Max):2.0A
  • Current Limited:Yes
  • RDS ON @5V (mO):70
  • Enable Logic:Active High
  • VEN (V):0
  • Oja (C/W):230, 90
  • UVLO:Yes
  • Thermal Shutdown:Yes
  • UL Approved:Yes
  • Switch Element:P-Ch
Read more
    • MIC20X3 - MIC20X9
    • 170mO typical on-resistance @ 5V
    • Enable active high or active low
    • 2.5V-5.5V operating range
    • Pre-set current limit values of 0.5A, 0.8A, and 1.2A*
    • Adjustable current limit 0.2A to 2.0A* (MIC20X7-MIC20X9)
    • Adjustable current limit 0.1A to 0.9A* (MIC20X9A)
    • Undervoltage lock-out (UVLO)
    • Variable UVLO allows adjustable UVLO thresholds*
    • Automatic load discharge for capacitive loads*
    • Soft-start prevents large current inrush
    • Adjustable slew rate allows custom slew rates*
    • Automatic-on output after fault
    • Thermal protection
    • UL recognized
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic2019
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase