The MEC170x is a family of keyboard and embedded controller designs customized for notebooks and industrial computing platforms. The family is a highly-configurable, mixed signal, advanced I/O controller architecture. Every device in the family incorporates a 32-bit ARM Cortex M4F Microcontroller core with a closely-coupled SRAM for code and data. A secure bootloader is used to download the custom firmware image from the system’s shared SPI Flash device, thereby allowing system designers to customize the device’s behavior.
The MEC170x products may be configured to communicate with the
system host through one of three host interfaces: Intel® Low Pin Count (LPC), eSPI, or I2C. These products are
designed to operate as either a stand-alone I/O device or as an EC Base
Component of a split-architecture Advanced I/O Controller system which
uses BC-Link communication protocol to access up to two BC bus companion
components. The BC-Link protocol is peer-to-peer, providing communication
between the MEC170x
embedded controller and registers located in a companion device.
Family parts
MEC1701H-C1-SZ
MEC1701H-C1-SZ-TR
MEC1701Q-C2-SZ
MEC1701Q-C2-TN
Similar Products: MEC1704, MEC1705, MEC1418, MEC1428