MEC1428 | Microchip Technology

Overview

  • Keyboard Scan Matrix:18x8
  • UART:Full
  • Customer Programmable RAM:Yes
  • Host Interface:eSPI, LPC, I2C
  • Code Storage:192 KB SRAM (Code + Data)
  • Operating Temperature:0° C to +70° C
  • Low Power Timers:0
  • Tach:0
  • Fan Tachometer Inputs:2
  • 8024 Keyboard Controller:Yes
  • PCI Resets:0
  • Data RAM:32kB
  • HW Auto Fan Controller:0
  • Breathing/ Blinking LED:3
  • GPIO:106
  • PWM:0
  • Package:128 VTQFP
  • LED:3
  • Analog to Digital Converter:8
  • Capture/_Compare:0
  • Temp Monitoring:0
  • SMBus Ports:0
  • BC Link:2
  • SPI_Host:0
  • EEPROM:0
  • AMD SB-TSI:1
  • PECI:0
  • ACPI Interfaces:5
  • Counter/Timers:4
Read more
  •  MIPS32® M14K™ MIcrocontroller Core
  • Enhanced Serial Peripheral Interface (eSPI) or LPC Host Interface
  • Supports Slave Attached Flash Sharing (SAFS)
  • ACPI 3.0 Compliant
  • PC2001 Compliant
  • VTR (standby) and VBAT (Power Planes)
  • Connected Standby Support
  • 8042 Emulated Keyboard Controller
  • Secure Boot ROM Loader
  • System to EC Message Interface
  • Trace FIFO Debug Port (TFDP)
  • 32-bit RTOS Timer
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mec1428
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase