Ibat < 700nA Typical Timekeeping & SRAM Retention Current
VCC to VBAT (power lost)
VBAT to VCC (power restored)
Dual alarms with single Interrupt Output that operates on VCC or VBAT
Clock Out frequencies of 32.768, 8.192 & 4.096 KHz and 1 Hz
1 ppm is approximately 86 milliseconds/day
Protect none, 1/4, 1/2 or all of array
Unique ID is factory programmed with a MAC Address
The MCP79401 general purpose I2CTM Compatible real-time clock/calendar (RTCC) is highly integrated with memory and advanced features normally found in higher priced devices. These features include a battery switchover circuit for backup power, a timestamp to log power failures and digital trimming for accuracy. Using a low-cost 32,768 kHz crystal or other clock source, time is tracked in either a 12-hour or 24-hour format with an AM/PM indicator and timing to the second, minute, hour, day of the week, day, month and year. As an interrupt or wakeup signal, a multifunction open drain output can be programmed as an Alarm Out or as a Clock Out that supports 4 selectable frequencies. In addition to the SRAM memory, there a unique ID that is factory programmed in a locked section of EEPROM with a MAC Address. This ID can also be unlocked and reprogrammed by the end user.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
MCP79400/01/02 - Battery-Backed I2C Real-Time Clock/Calendar with SRAM and Protected EEPROM
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
The MCP7941X PICtail™ Plus Daughter Board demonstrates the features and abilities of the MCP7941X I²C™ Real-Time Clock/Calendar (RTCC) family in standard development platforms.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.