MCP73855 | Microchip Technology

MCP73855

Status: In Production
USB Li-Ion/Li-Polymer Battery Chargers w/Safety Timers

Overview

  • Linear Mode:True
  • # of cells:1
  • Int/Ext FET:Int
  • Vin Max (V):5.5
  • Vin Min (V):4.5
  • Voltage Regulation Accuracy (%):0.5
  • Temperature Monitor:No
  • Charge Safety Timers:Yes
  • Max. Thermal Regulation :Yes
Read more
  • USB Compatible Charge Current Settings
  • Programmable Safety Charge Timer
  • Thermal Regulation
  • Automatic Re-Charge
  • Automatic End-of-Charge Control
  • Charge Status Indicator
  • Space-saving & High-power 3x3 DFN-10 Package
  • –40°C to +85°C Ambient Operating Temperature Range
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp73855
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase