MCP6L01U | Microchip Technology

Overview

  • CMRR Min (dB):78
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):1000
  • Iq Max (uA):170
  • Input Voltage Noise Density (nV/rt(Hz)):24
  • Iq Typical (µA):85
  • Operating Voltage Max V (volt):6.0
  • Operating Voltage Min V (volt):1.8
  • PM (deg):90
  • PSRR Min (dB):83
  • # Per Package:1
  • Slew Rate (V/µs):0.6
  • Vos Max µV (microvolt):5000
Read more
  • Gain Bandwidth Product (GBWP): 1 MHz
  • Quiescent Current: 85 µA (typ.)
  • Supply voltage range: 1.8V to 6V
  • Rail to Rail Input and Output
  • Extended Temperature Range
  • Space Saving Package Offering
Use your up or down key to switch images.
Not the part you were looking for?

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp6l01u
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase