MCP652 | Microchip Technology

Overview

  • CMRR Min (dB):66
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):50000
  • Iq Max (uA):9000
  • Input Voltage Noise Density (nV/rt(Hz)):7.5
  • Iq Typical (µA):6000
  • Operating Voltage Max V (volt):5.5
  • Operating Voltage Min V (volt):2.5
  • PM (deg):65
  • PSRR Min (dB):61
  • # Per Package:2
  • Slew Rate (V/µs):30
  • Vos Max µV (microvolt):200
Read more
  • mCal Technology: On chip self-calibration
  • 50MHz GBWP
  • High Output Drive Current
  • Rail-to-Rail Output
  • Industry Standard Dual Amplifier Pinout
  • AEC-Q100 Grade 1
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp652
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase