The MCP6074 operational amplifier (op amps) has a low input offset voltage (±150 µV, maximum) and rail-to-rail input and output operation. The MCP6074 is unity gain stable and has a gain bandwidth product of 1.2 MHz (typical). This device operates with a single supply voltage as low as 1.8V, while drawing low quiescent current per amplifier (110 µA, typical). These features make the MCP6074 well suited for single-supply, high precision, battery-powered applications. The MCP6074 is available is SOIC and TSSOP packages. AEC-Q100 Grade 1 qualification is available for this device
Filter Design Made Easy
FilterLab provides the flexibility to select filter types and topologies, specify component tolerances and optimize the design based on your needs. It includes downloadable schematic diagrams of the filter circuit with component values and a complete Bill of Materials (BoM) to accelerate your design.
The MCP6XXX Amplifier Evaluation Board 3 is designed to support the difference amplifier circuits which are generated by the Mindi™ Amplifier Designer.
The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.
This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.