MCP2004 | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • Baud Rate Max [kbit/s]:20
  • TempRange [°C] Max:125
  • Thermal Shutdown:Yes
  • Vin Max (V):27
  • Vin Min (V):6
  • Wake Pin:Yes
  • Watchdog:No
  • Wettable Flanks:No
  • Integrated VREG:No
Read more
  • The MCP2003 and MCP2004 are compliant with LIN Bus Specifications 1.3, 2.0, and 2.1 and are compliant to SAE J2602
  • Support Baud Rates up to 20 Kbaud with LIN-compatible output driver
  • 43V load dump protected
  • Very low EMI meets stringent OEM requirements
  • >20kV on VBB (IEC 61000-4-2)
  • >14kV on LBUS (IEC 61000-4-2)
  • Very high immunity to RF disturbances meets stringent OEM requirements
  • Wide supply voltage, 6.0V - 27.0V continuous
  • Extended Temperature Range: -40 to +125°C
  • Interface to PIC® EUSART and standard USARTs
  • Internal pull-up resistor and diode
  • Protected against battery shorts
  • Protected against loss of ground
  • High current drive
  • Automatic thermal shutdown
  • Receiver monitoring bus and Transmitter off, (~ 5 µA)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp2004
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase