EMC2104 | Microchip Technology

Overview

  • # Fans Drivers:2
  • PWM/Linear Control:PWM
  • # RemoteTemperature Monitors:4
  • Ambient Temperature Sensor:1
  • TypicalAccuracy:±0.25
  • Max Accuracy:±1.0
  • Temperature Max:85
  • Temperature Min:-40
  • Vcc Max (V):3.6
  • Vcc Min (V):3.0
  • SMBus Alert:Yes
  • System Shutdown:Yes
  • Voltage Monitors:Yes
Read more
  • 4-wire fan compatible
  • High speed PWM (26khz)
  • Low speed PWM (9.5Hz - 2240Hz)
  • Optional detection of aging fans
  • 2% accuracy from 500RPM to 16k RPM
  • Allows programmed fan response to temperature
  • 1 to 4 thermal zones to control each fan driver
  • Controls fan speed or drive setting
  • Allows externally generated temperature data to control fan drivers including two DTS channels
  • Designed to support 45nm, 60nm, and 90nm CPUs
  • Automatically detects and supports CPUs requiring the BJT or Transistor models
  • Resistance error correction
  • 1°C accurate (60°C to 100°C)
  • 0.125°C resolution
  • Detects fan aging and variation
  • Up to three thermistor compatible voltage inputs
  • Cannot be altered by software
  • 60°C to 122°C Range or 92°C to 154°C Range
  • Programmable High and Low Limits for all channels
  • 3.3V Supply Voltage
  • SMBus Alert compatible
  • Available in 20-pin QFN Package - RoHS compliant (4mm x 4mm)
  • Notebook Computers
  • Embedded Applications
  • Projectors
  • Industrial and Networking Equipment
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

emc2104
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase