dsPIC30F6012A | Microchip Technology

Overview

Alternate products
Compare Products (4)
  • CPU Type:dsPIC® DSC
  • CPU Speed Max MHz (megahertz):30
  • Program Memory Size (KB):144
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:0
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):2.5
  • Operation Voltage Max.(V):5.5
  • Pin Count:64
  • Low Power:No
  • Number of Comparators:0
  • ADC Modules:1
  • ADC Channels:16
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):200
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:1
  • Output Compare Channels:8
  • USB Interface:None
  • Number of CAN Modules:2
  • Type of CAN module Max:CAN
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:No
Read more
    High-Performance dsPIC30F core
  • Modified Harvard architecture
  • C compiler optimized instruction set architecture
  • 24-bit wide instructions, 16-bit wide data path
  • Up to 30 MIPS operation
  • DSP Engine for math intensive operations
  • Modulo and Bit-Reversed Addressing modes
  • Two, 40-bit wide accumulators with optional saturation logic
  • 17-bit x 17-bit single cycle hardware fractional/ integer multiplier
  • Single cycle Multiply-Accumulate (MAC) operation
  • 40-stage Barrel Shifter
  • Dual data fetch
    Operating Conditions
  • Wide operating voltage range (2.5V to 5.5V)
  • Industrial and Extended temperature ranges
    Peripheral Features
  • High current sink/source I/O pins: 25 mA/25 mA
  • Optionally pair up 16-bit timers into 32-bit timer modules
  • 3-wire SPI™ modules (supports 4 Frame modes)
  • I2C™ module supports Multi-Master/Slave mode and 7-bit/10-bit addressing
  • Addressable UART modules with FIFO buffers and selectable pins
  • Two CAN bus modules compliant with CAN 2.0B standard
    Analog Features
  • 12-bit 200 Ksps Analog-to-Digital Converter (A/D)
  • A/D Conversion available during Sleep and Idle
  • 1 Sample/Hold
  • Multiple Conversion Sequencing Options
    Special Microcontroller Features
  • Enhanced Flash program memory with 10,000 erase/write cycle (min.) for industrial temperature range, 100K (typical)
  • Data EEPROM memory with 100,000 erase/write cycle (min.) for industrial temperature range, 1M (typical)
  • Self-reprogrammable under software control
  • Power-on Reset (POR), Power-up Timer (PWRT) and Oscillator Start-up Timer (OST)
  • Flexible Watchdog Timer (WDT) with on-chip low power RC oscillator for reliable operation
  • Fail-Safe clock monitor operation
  • Detects clock failure and switches to on-chip low power RC oscillator
  • Programmable code protection
  • In-Circuit Serial Programming™ (ICSP™)
  • DC to 40 MHz external clock input
  • Internal FRC input with PLL active (4x, 8x, 16x)
  • 4 MHz-10 MHz oscillator input with PLL active (4x, 8x, 16x)
  • 10 MHz - 20 MHz oscillator input in HS/2 or HS/3 with PLL active (4x, 8x, 16x)
  • Programmable Brown-out Detection and Reset generation
  • Sleep, Idle and Alternate Clock modes for power management
dsPIC30F General Purpose 16-bit Digital Signal Controller. Seamless migration options from this device to dsPIC33F and PIC24 devices in similar packages.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dspic30f6012a
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase