CL1 is a high voltage, temperature compensated, constant current source. The device is trimmed to provide a constant current of 20mA±5% at an input voltage of 45V. No external components are required. The device can be used as a two terminal constant current source or constant current sink.
A typical application for the CL1 is to drive LEDs with a constant current of 20mA. Multiple CL1s can also be used in parallel to provide higher currents such as 40mA, 60mA or 80mA. The device is available in a SOT-89 package.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
CL1 90V 20 mA Simple Temperature-Compensated Constant-Current LED Driver IC
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.