ATA6663 | Microchip Technology

Overview

Newer products
Compare Products (2)
  • Baud Rate Max [kbit/s]:20
  • TempRange [°C] Max:125
  • Thermal Shutdown:Yes
  • Vin Max (V): 28
  • Vin Min (V):5
  • Wake Pin:Yes
  • Watchdog:No
  • Wettable Flanks:Yes
  • Integrated VREG:No
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ata6663
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase