AT42QT1070 | Microchip Technology

Overview

  • Product Type:Proximity/Keys/Slider
  • Input Channels:7
  • Number of Keys Max:7
  • Slider:No
  • Proximity detection:No
  • Output Channels:0
  • Measurement Principle:E-Field
  • Report Rate (pps):0
  • Number of Touches:0
  • Power Modes:0
  • Interface:I2C and Discrete
  • I/O, LED Drivers:0
  • Other Features:Signal Guard/Driven Shield
  • Temp Range:0°C to 70°C
  • Voltage Min. (V):1.80
  • Voltage Max. (V):5.50
Read more
    • Comms mode
    • Standalone mode
    • Comms mode: 1 – 7 keys (or 1 – 6 keys plus a Guard Channel)
    • Standalone mode: 1 – 4 keys plus a fixed Guard Channel on key 0
    • Number of I/O Lines in Standalone mode: 5 outputs
    • Technology: Patented spread-spectrum charge-transfer
    • Key Outline Sizes: 6 mm x 6 mm or larger (panel thickness dependent); widely different sizes and shapes possible
    • PCB Layers Required: One
    • Electrode Materials: Etched copper; Silver; Carbon; Indium Tin Oxide (ITO)
    • Panel Materials: Plastic; Glass; Composites; Painted surfaces (low particle density metallic paints possible
    • Panel Thickness: Up to 10 mm glass; Up to 5 mm plastic (electrode size dependent)
    • Comms mode: individually settable via simple commands over I2C-compatible interface
    • Standalone mode: settings are fixed
    • I2C -compatible slave mode (400 kHz)
    • Discrete detection outputs
    • Signal Processing:
    • Self-calibration
    • Auto drift compensation
    • Noise filtering
    • Adjacent Key Suppression® (AKS®) – up to three groups possible
    • Power Supply: 1.8 V – 5.5 V
    • 14-pin SOIC RoHS compliant IC
    • 20-pin VQFN RoHS compliant IC
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

at42qt1070
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase