APT100GLQ65JU3 | Microchip Technology

APT100GLQ65JU3

Status: In Production
650V, 100A, SOT-227, Buck Chopper IGBT Module

Overview

  • Driver Type:IGBT
  • Silicon Type:Trench 3 fast
  • Configuration:Buck chopper
  • VCES (V):650
  • Current A (ampere):100
  • VCEsat (V):1.85
  • PKG:SOT-227
Read more
  • Configuration: Buck chopper
  • VCES (V): 650
  • VCESat (V): 1.85
  • Current (A) Tc=80C: 100
  • Silicon type: TRENCH 3 FAST
  • Package: SOT227
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

apt100glq65ju3-module
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase