WILCS02PE | Microchip Technology

WILCS02PE

Status: In Production
Global Regulatory Certified, Wi-Fi Link Controller Module With SPI/SDIO Interface, Secure Boot and PCB Antenna

Overview

  • Wi-Fi Spec:802.11 b/g/n
  • Frequency Range:2.4
  • RX Sensitivity (dBm):-97
  • RX Current Consumption (mA):86
  • TX Output Power (dBm):20
  • TX Current Consumption (mA):268
  • Power Down Mode Current Consumption (uA):0.7
  • Operating Temp (°C) Min:-40
  • Operating Temp (°C) Max:85
  • Operating Voltage (V) Min:3
  • Operating Voltage (V) Max:3.6
  • SoftAP Client Count:8
  • Flash (KB):2048
  • Wi-Fi Security:WPA, WPA2, WPA3
  • Encryption:AES, SHA, ECC, ECDH, ECDSA, ED25519
  • Antenna Type:PCB
  • Regulatory:FCC, ISED, UKCA and CE
  • Packages:28-pin SMD
Read more
    Wi-Fi:
  • 2.4 GHz IEEE 802.11 b/g/n Wi-Fi
  • Compatible with Wi-Fi 6/7 2.4 GHz band
  • Single spatial stream with 20 MHz channel bandwidth
  • Fully integrated power amplifier, LNA, switch and power management
  • RF-ready with PCB antenna
  • Soft-AP/STA mode
  • Hardware-based IEEE 802.15.2 compliant three-wire PTA interface for Wi-Fi/Bluetooth® coexistence
  • Over-the-air (OTA) firmware updates
    Security:
  • WPA2, WPA3 Personal and WPA Enterprise Security
  • Immutable secure boot with hardware root of trust
    Operating Conditions:
  • Operating voltage: 3.0 to 3.6 V
  • Operating temp: -40 to +85 ºC
    Package:
  • 28-Pin SMD with shield CAN
  • Size: 21.7 x 14.7 x 2.1 mm
    Certifications:
  • FCC (USA)
  • CE (EU)
  • UKCA (UK)
  • ISED (Canada)
  • RoHS and REACH Compliant
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

WILCS02PE
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples

Purchase