UXC20P-Prescaler | Microchip Technology

DC-20 GHz Programmable Binary Prescaler

UXC20P-Prescaler

Status: In Production
DC-20 GHz Programmable Binary Prescaler

Overview

  • Wide Operating Range: DC-20 GHz
  • Low SSB Phase Noise: -153 dBc @ 10 kHz
  • Large Output Swings: >1 V ppk/side
  • Single-Ended and/or Differential Operation
  • Low power consumption: 0.6 W
  • 4x4 QFN package
  • 3 Dividers-in-One
  • Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    UXC20P-Prescaler
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase