USB7050P | Microchip Technology

Overview

  • Upstream Port:USB3.2 Gen1
  • USB Speed:USB3.2 Gen1
  • Downstream Ports:4
  • SmartHub:Yes
  • MGMT I/F:I2C
  • ROM I/F:SPI
  • Op Voltage (V):3.3
  • MultiTRAK Tech:Yes
  • Per-Port Switching:No
  • Integrated Flash Media Reader:No
  • PortMap:Yes
  • PortSwap:Yes
  • TrueSpeed:Yes
  • PHYBoost:Yes
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
Read more
  • Four downstream USB3.2 Gen2 / 2.0 ports
  • USB Type-C 3rd party PD support on upstream port (100W)
  • USB Type-C 3rd party PD support on two downstream ports (100W/100W)
  • Integrated hub Feature Controller (HFC) enabling I/O Bridging and FlexConnect
  • I/O Bridging: Host communication to external peripheral USB to I2C/SPI/GPIO bridging endpoint support
  • FlexConnect: Host port Swapping and Switching to downstream Device Reversible upstream and downstream roles on command
  • Battery Charging – USB-IF rev1.2 support on downstream ports (DCP, CDP, SDP) including legacy Apple
  • Compatible with Microsoft Windows, Apple OS X, and Linux hub drivers
  • Available in 100-pin (12mm x 12mm) VQFN RoHS compliant package
  • Industrial grade temperature support (−40°C to +85°C)
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    USB7050P
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase