USB2227 | Microchip Technology

Overview

Newer products
Compare Products (3)
  • Upstream Port:USB 2.0
  • USB Speed:Hi Speed
  • Down stream Ports:CF, SD, MMC, MS, xD
  • MCU Interface:USB
  • Tx Buffer Size:640
  • Rx Buffer Size:640
  • GPIOs:15
  • OpVoltage:3.3
  • MGMT I/F:No
  • ROM I/F:No
  • UART:No
  • CompactFlash:Yes
  • Secure Digita lMMcards:0
  • SD MM CS DIO Ports:0
  • Memory Stick:Yes
  • xD Picture Card:Yes
  • Logical Unit Num:4
  • Temp Range Min:0
  • Temp Range Max:70
Read more
  • SmartMedia™ (SM)
  • Memory Stick™ (MS), High Speed Memory Stick (HSMS), Memory Stick PRO (MSPRO) and Memory Stick Duo (MSDUO and MSDUO Pro)
  • Secure Digital (SD), High Speed Secure Digital and MINI Secure Digital
  • MultiMediaCard™ (MMC), Reduced Size MMC (RS-MMC) and compatible with all versions of MMC 4.0
  • NAND Flash
  • Compact Flash™ I and II (CF)
  • CF form-factor ATA hard drives like Microdrive
  • Three short circuit protected on chip power MOSFETS for direct power control of the Memory Stick and Secure Digital interfaces. (Compact Flash still remains external due to the high current requirements for Microdrives)
  • Selectable 24/48MHz clock input option to eliminate external crystal
  • Supports firmware upgrade via USB bus for systems that use external flash memory
  • SmartMedia Electrical Specification Version 1.40
  • SmartMedia Physical Format Specifications Version 1.40
  • SmartMedia Logical Format Specifications Version 1.30
  • MultiMediaCard System Specification Version 4.0
  • SD Memory Card Specifications Version 1.1
  • Memory Stick Standard Format Specification Version 1.40-00
  • Memory Stick Pro Standard Format Specifications Version 1.01-01
  • Memory Stick Duo Standard Format Specifications Version 1.10-00
  • Memory Stick Implementation Checklist Procedures Version 1.00-01
  • CompactFlash Specification Rev 2.0
  • Hardware support for High Speed Secure Digital and SD Secure
  • LUN configuration and assignment
  • USB SmartDetach™ when no media card is inserted for power savings
  • SD Card Write Protect polarity
  • SD Card Read Only operation
  • Customizable Inquiry Command operation
  • LED polarity, blink rate and operation
  • Bus or Self Powered
  • Forced USB 1.1 reporting
  • Boot from Flash Media - Supports USB Bulk Only Mass Storage Compliant Bootable BIOS
  • Up to 4 slot operation - Support for simultaneous operation of cards
  • On-Chip 4-Bit High Speed Memory Stick and MS PRO Hardware Circuitry
  • USB-IF Specification 2.0 Compatibility for Bus Powered Operation TID#40002526
  • WHQL File Number 915937
    • Common Applications:
    • Photo and MFP Printers
    • Desktop PC embedded card readers
    • Laptop Card Readers
    • MP3 Players
    • Digital Televisions
    • Game Consoles
    • Digital Media Centers
    • Set top box - Home Gateway
    • Standalone Card Readers
    Use your up or down key to switch images.
    Not the part you were looking for?

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    USB2227
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase