Power Saving One-Shot Temperature Conversion Measurement
Multi-drop capability
Space-saving MSOP-8 and SOIC-8 Packages
AEC-Q100 Qualified Grade 1
The TCN75A is a digital temperature sensor capable of reading temperatures from -40°C to +125°C. Temperature data is measured from an integrated temperature sensor and converted to digital word with a user selectable 9 to 12-bit Sigma Delta Analog to Digital Converter. The TCN75A notifies the host controller when the ambient temperature exceeds a user programmed set point. The ALERT output is programmable as either a simple comparator for thermostat operation or as a temperature event interrupt. Communication with the sensor is accomplished via a two-wire bus that is compatible with industry standard protocols. This permits reading the current temperature, programming the set point and hysteresis and configuring the device. Small physical size, low installed cost and ease of use make the TCN75A an ideal choice for implementing sophisticated temperature system management schemes in a variety of applications.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.