SST26LF064RT | Microchip Technology

64-Mbit Radiation Tolerant Serial Quad I/O (SQI) Flash

SST26LF064RT

Status: In Production
64-Mbit Radiation Tolerant Serial Quad I/O (SQI) Flash

Overview

    Main Characteristics
  • Serial Interface Architecture - Nibble-wide multiplexed I/O’s with SPI-like serial command structure: Mode 0 and Mode 3
  • x1/x2/x4 Serial Peripheral Interface (SPI) Protocol and SQI protocol
  • Burst Modes- Continuous linear burst, 8/16/32/64 Byte linear burst with wrap-around
  • Page-Program- 256 Bytes per page in x1 or x4 mode
  • Flexible Erase Capability- Uniform 4 KByte sectors, Four 8 KByte top and bottom parameter overlay blocks, One 32 KByte top and bottom overlay block, Uniform 64 KByte overlay blocks
  • Software Write Protection- Individual Block-Locking: 64 KByte blocks, two 32 KByte blocks, and eight 8 KByte parameter blocks
  • Low Power Consumption: Active Read current: 15 mA (typical @ 104 MHz), Standby Current: 15 µA (typical)
  • Serial Flash Discoverable Parameters (SFDP)
    Voltage
  • Single Voltage Read and Write Operations 3.0-3.6V
    Radiation Performances
  • No Single Event Latch-up Below a LET Threshold of 62.5 MeV.cm2 /mg @125°C
  • Total ionizing dose : 50 krad(Si) (biased and Unbiased) in reading mode
    Temperature Range :
  • -55ºC to +125ºC
    Packages :
  • 8-lead SOIJ
  • 8-lead Ceramic Dual Flat Pack (CDFP)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

SST26LF064RT
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase