RE46C195 | Microchip Technology

Low Voltage Programmable Photoelectric Smoke Detector ASIC

RE46C195

Status: End of Life
Temporal Horn Pattern, Detector Interconnect, Low Battery Detect, Hush Timer, Alarm Memory

Overview

  • Alternate Diagnostics Mode:No
  • Operating Temp Max °C (degrees Celsius):60
  • Operating Temp Min °C (degrees Celsius):-10
  • Operating Voltage Max V (volt):5
  • Operating Voltage Min V (volt):2
  • Reverse Battery Protection:No
  • Type:Photoelectric
  • Typical Iq:1
Read more
  • Two AA Battery Operation
  • Low Quiescent Current Operation
  • IRED Driver with Programmable IRED Current
  • Programmable Integrating Photo Amplifier
  • ProgrammableSmoke Alarm Sensitivity Levels
  • 6-bit ADC
  • 9-Minute Hush Timer for Reduced Sensitivity Level
  • Programmable Chamber Test Sensitivity Level
  • Programmable Chamber Monitor Level
  • Programmable Low Battery Test Time
  • Programmable Low Battery Set Point
  • Local Alarm Memory
  • Interconnect up to 40 Detctors
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

RE46C195
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase