PIC24HJ64GP510A | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):40
  • Program Memory Size (KB):64
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:8
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):125
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:100
  • Low Power:No
  • Number of Comparators:0
  • ADC Modules:1
  • ADC Channels:32
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):500
  • Number of DACs:0
  • DAC outputs:0
  • Max DAC Resolution (bits):0
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:2
  • Output Compare Channels:8
  • USB Interface:None
  • Number of CAN Modules:1
  • Type of CAN module Max:CAN
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:No
Read more
    Operating Conditions
  • Up to 40 MIPS operation
  • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
    High-Efficiency PIC24H core
  • Code-efficient (C and Assembly) architecture
  • Single-cycle mixed-sign MUL plus hardware divide
  • 16 x 16 multiply operations
  • 32/16 and 16/16 divide operations
  • Up to ±16-bit data shifts
    Clock Management
  • ±2% internal oscillator
  • Programmable PLLs and oscillator clock sources
  • Fail-Safe Clock Monitor (FSCM)
  • Independent Watchdog Timer (WDT)
  • Fast wake-up and start-up
    Power Management
  • On-chip 2.5V voltage regulator
  • Low-power management modes (Sleep, Idle, Doze)
  • Integrated Power-on Reset and Brown-out Reset
  • 1.35 mA/MHz dynamic current (typical)
  • 55 μA IPD current (typical) Advanced
    Analog Features
  • Two ADC modules: Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 Ksps with one S&H,
  • 18 analog inputs on 64-pin devices and up to 32 analog inputs on 100-pin devices
  • Flexible and independent ADC trigger sources
    Timers/Output Compare/Input Capture
  • Up to nine 16-bit timers/counters. Can pair up to make four 32-bit timers
  • Eight Output Compare modules configurable as timers/counters
  • Eight Input Capture modules
    Communication Interfaces
  • Two UART modules (10 Mbps) - With support for LIN 2.0 protocols and IrDA®
  • Two 4-wire SPI modules (15 Mbps)
  • Up to two I2C™ modules (up to 1 Mbaud) with SM Bus support
  • Enhanced CAN (ECAN) module (1 Mbaud) with 2.0B support
  • Data Converter Interface (DCI) module with I2S codec support
    Input/Output
  • Sink/Source up to 10 mA (pin specific) for standard VOH/VOL, up to 16 mA (pin specific) for nonstandard VOH1
  • 5V-tolerant pins
  • Selectable open drain, pull-ups, and pull-downs
  • Up to 5 mA overvoltage clamp current
  • External interrupts on all I/O pins
    Debugger Development Support
  • In-circuit and in-application programming
  • Two programs and two complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
  • Trace and run-time watch
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC24HJ64GP510A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase

Catalog Parts for PIC24HJ64GP510A

All parts

100
TQFP
-40C to +85C
-40C to +125C
TRAY
T/R
$5.96
$6.02
$5.50
$5.55
$6.05
PIC24HJ64GP510A-I/PF
100 TQFP -40C to +85C TRAY $5.96
In Stock Now
View Samples

16 Bit MCU 100LD 40MIPS 64KB FLASH

Country of Origin (COO): Thailand
In Stock Now: 1,018
Order now, up to 28 estimated to ship on 21-May-2025
Order now, up to 990 estimated to ship on 22-May-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 09-Jul-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$8.21
$7.54
$6.82
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$6.28
*$5.96
PIC24HJ64GP510AT-I/PF
100 TQFP -40C to +85C T/R $6.02
Available To Order
Please select a different part available in this familyView Samples

16 Bit MCU 100LD 40MIPS 64KB FLASH

Country of Origin (COO): Thailand
Available To Order
Place your order today and we can ship on 09-Jul-2025. Larger volumes may require additional time. Order now, estimated to ship on 09-Jul-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$8.29
$7.59
$6.87
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$6.32
*$6.02
PIC24HJ64GP510A-I/PT
100 TQFP -40C to +85C TRAY $5.50
In Stock Now
View Samples

16 Bit MCU 100LD 40MIPS 64KB FLASH

Country of Origin (COO): Taiwan, Thailand
In Stock Now: 71
Order now, up to 71 estimated to ship on 21-May-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 03-Jul-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$7.57
$6.93
$6.28
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$5.77
*$5.50
PIC24HJ64GP510AT-I/PT
100 TQFP -40C to +85C T/R $5.55
Available To Order
Please select a different part available in this familyView Samples

16 Bit MCU 100LD 40MIPS 64KB FLASH

Country of Origin (COO): Taiwan, Thailand
Available To Order
Place your order today and we can ship on 03-Jul-2025. Larger volumes may require additional time. Order now, estimated to ship on 03-Jul-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$7.63
$7.00
$6.33
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$5.84
*$5.55
PIC24HJ64GP510A-E/PT
100 TQFP -40C to +125C TRAY $6.05
In Stock Now
View Samples

16 Bit MCU 100LD 40MIPS 64KB FLASH

Country of Origin (COO): Taiwan, Thailand
In Stock Now: 913
Order now, up to 80 estimated to ship on 21-May-2025
Order now, up to 833 estimated to ship on 22-May-2025
Lead-time stated here is a snapshot in time. Timing of order, volume and other variables will impact actual delivery. Microchip is committed to continue to keep or improve our commit dates to the best of our ability during these times of very high demand.Lead Time For Additional Quantities

Additional quantities estimated to ship by 03-Jul-2025
Standard Pricing: Buy Now Price, Any Quantity
1-24
25-99
100 +
$8.33
$7.63
$6.91
Estimated Large-Quantity Pricing
1000-4999
5000 +
*$6.36
*$6.05