PIC24HJ64GP504 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • CPU Type:16-bit PIC MCU
  • CPU Speed Max MHz (megahertz):40
  • Program Memory Size (KB):64
  • Multiple Flash Panels:False
  • Direct Memory Access (DMA) Channels:8
  • Temp. Range Min.(C°):-40
  • Temp. Range Max.(C°):150
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • Pin Count:44
  • Low Power:No
  • Number of Comparators:2
  • ADC Modules:1
  • ADC Channels:13
  • ADC Resolution Max:12
  • ADC Sampling Rate (ksps):500
  • Number of DACs:1
  • DAC outputs:0
  • Max DAC Resolution (bits):4
  • Hardware RTCC:No
  • Motor Control PWM Channels:0
  • SMPS PWM Channels:0
  • Number of PWM Time Bases:2
  • Output Compare Channels:4
  • USB Interface:None
  • Number of CAN Modules:1
  • Type of CAN module Max:CAN
  • Crypto Engine:No
  • Quadrature Encoder Interface (QEI):0
  • Segment LCD:0
  • LCD/Graphics Interface:No
  • Configurable Logic Cell Modules (CLC /CCL):0
  • Peripheral Pin Select (PPS)/Pin Muxing:Yes
Read more
    Operating Conditions
  • Up to 40 MIPS operation
  • 3.0V to 3.6V, -40ºC to +150ºC, DC to 20 MIPS
  • 3.0V to 3.6V, -40ºC to +125ºC, DC to 40 MIPS
    High-Efficiency PIC24H core
  • Modified Harvard architecture
  • C compiler optimized instruction set
  • 16-bit wide data path, 24-bit wide instructions
  • Single-cycle MUL plus hardware divide
  • 16 x 16 multiply operations
  • 32/16 and 16/16 divide operations
  • Up to ±16-bit shifts for up to 40-bit data
    Clock Management
  • 2% internal oscillator
  • Programmable PLL and oscillator clock sources
  • Fail-Safe Clock Monitor (FSCM)
  • Independent Watchdog Timer
  • Low-power management modes
  • Fast wake-up and start-up
    Advanced Analog Features
  • 10/12-bit ADC with 1.1Msps/500 Ksps conversion rate: - Up to 13 ADC input channels and four S&H
  • Flexible/Independent trigger sources
  • 150 ns Comparators: - Up to two Analog Comparator modules
  • 4-bit DAC with two ranges for Analog Comparators
    Input/Output
  • Software remappable pin functions
  • 5V-tolerant pins
  • Selectable open drain and internal pull-ups
  • Up to 5 mA overvoltage clamp current/pin
  • Multiple external interrupts
    System Peripherals
  • Cyclic Redundancy Check (CRC) module
  • Up to five 16-bit and up to two 32-bit Timers/ Counters
  • Up to four Input Capture (IC) modules
  • Up to four Output Compare (OC) modules
  • Real-Time Clock and Calendar (RTCC) module
    Communication Interfaces
  • Parallel Master Port (PMP)
  • Two UART modules (10 Mbps) - Supports LIN 2.0 protocols - RS-232, RS-485, and IrDA® support
  • Two 4-wire SPI modules (15 Mbps)
  • Enhanced CAN (ECAN) module (1 Mbaud) with 2.0B support
  • I2C module (100K, 400K and 1Mbaud) with SM Bus support
    Direct Memory Access (DMA)
  • 8-channel hardware DMA with no CPU stalls or overhead
  • Most peripherals support DMA
    Debugger Development Support
  • In-circuit and in-application programming
  • Two program breakpoints
  • Trace and run-time watch
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC24HJ64GP504
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase