PWM support for Inverters, PFC, Lighting- BLDC, PMSM, ACIM, SRM
Programmable Fault inputs
Flexible trigger configurations for ADC conversions
Advanced Analog Features
ADC module Configurable as 10-bit, 1.1 Msps with four S&H or 12-bit, 500 ksps with one S&H
Up to three Op amp/Comparators
Op Amp direct connection to the ADC module
Additional dedicated comparator
Programmable references with 32 voltage points for comparators
Charge Time Measurement Unit (CTMU) Supports mTouch™ capacitive touch sensing
Timers/Output Compare/Input Capture
12 general purpose timers
Five 16-bit and up to two 32-bit timers/counters
Four OC modules configurable as timers/counters
Four IC modules
Peripheral Trigger Generator (PTG) for scheduling complex sequences
PTG module with two configurable timers/counters
32-bit Quadrature Encoder Interface (QEI) module configurable as a timer/counter
Communication Interfaces
Two UART modules (15 Mbps)
Two 4-wire SPI modules (15 Mbps)
Two I2C™ modules (up to 1 Mbaud) with SMBus support
PPS to allow function remap
Programmable Cyclic Redundancy Check (CRC)
Direct Memory Access (DMA)
4-channel DMA with user-selectable priority arbitration
UART, SPI, ADC, IC, OC, and Timers
The 70 MIPS PIC24E Motor Control MCUs with enhanced on-chip peripherals enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. They can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors. These devices are also ideal for high-performance general purpose applications.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
dsPIC33EPXXXGP50X, dsPIC33EPXXXMC20X/50X, and PIC24EPXXXGP/MC20X Data Sheet
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The dsPICDEM™ MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) 3-phase low-voltage motor control applications.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.