PIC18F85J15 | Microchip Technology

Overview

  • Program Memory Size (KB):48
  • RAM:2048
  • Data EEPROM (bytes):0
  • Pin Count:80
  • Operation Voltage Max.(V):3.6
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:15
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 40 MHz and 12 MIPS at 3V
  • 1k Flash endurance with 20 years retention
  • 2.0 - 3.6V voltage range
  • 5V tolerant digital inputs
  • Enhanced ICD with 3 HW breakpoints
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PIC18F85J15
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase