PIC16F1527 | Microchip Technology

Overview

  • Program Memory Size (KB):28
  • RAM:1536
  • Data EEPROM (bytes):0
  • Pin Count:64
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:30
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:2
  • I2C:2
  • Stand alone PWM:0
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • 128 B of Non-volatile Data Storage
  • Internal 16MHz oscillator
  • 2x (MI2C, SPI, EUSART w/auto baud)
  • Ten CCP (Capture Compare PWM) Module
  • 30 Channel 10-bit ADC with Voltage Reference
  • 25mA Source/Sink current I/O
  • Six 8-bit Timers (TMR0/2/4/6/8/10)
  • Three 16-bit Timer (TMR1/3/5)
  • Extended Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Programmable Ultra Low-Power Brown-Out Reset (ULPBOR)
  • In Circuit Serial Programming (ICSP)
  • In-Circuit Debug
  • Wide Operation Voltage Variant ‘F’ (2.3V – 5.5V)
  • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16F1527
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase