PIC12LF1840T48A | Microchip Technology

PIC12LF1840T48A

Status: Not Recommended for new designs

Overview

Alternate products
Compare Products (2)
  • Data Rate Kbps:100
  • Freq. Range:418, 434, 868 MHz
  • Output Power dBM:10
  • ICSP:True
  • Programmable Memory Bytes:7168
  • Digital Timer:2
  • Operating Voltage (V):1.8-3.6
  • I/O Pins:6
  • Watch Dog Timer:1
  • Programmable Memory Words:4096
  • Oscillator Max Speed:32
Read more
  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • Internal 32MHz oscillator
  • Data Signal Modulator Module
  • MI2C, SPI, EUSART w/auto baud
  • ECCP (Enhanced/Capture Compare PWM) Module
  • Comparator with selectable Voltage Reference
  • 4 Channel 10b ADC with Voltage Reference
  • 25mA Source/Sink current I/O
  • Two 8-bit Timers (TMR0/TMR2)
  • One 16-bit Timer (TMR1)
  • Extended Watchdog Timer (EWDT)
  • Enhanced Power-On/Off-Reset
  • Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • On Board In-Circuit Debug
  • Fully Integrated Transmitter
  • FSK Operation up to 100 kbps
  • OOK Operation up to 10 kbps
  • 8 Selectable center frequencies
  • Up to 100 kbps bit rate in FSK, 10 kbps bit rate in OOK
  • 30 nA @ 3.0V, typical, RF off
  • 530 nA @ 3.0V, typical, RF Sleep
  • 0.67 mA @ 8 MHz, 3.0V, RF off, typical
  • 9.67 mA @ 8 MHz, 3.0V, RF on at 0 dBm, typical
  • 17.17 mA @ 8 MHz, 3.0V, RF on at 10 dBm, typical
  • 500 nA @ 3.0V, typical
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC12LF1840T48A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase