PD-9512-10GC | Microchip Technology

PoE Midspan

PD-9512-10GC

Status: In Production
12ports,60W,multigig,bt-compliant PoE midspan

Overview

  • 1:12
  • 3:3
  • 30W:60W
  • Midspan:PoE Midspan
  • IEEE 802.3at:IEEE 802.3af/at/bt
  • Outdoor:Indoor
  • 10 Gbps:10 Gbps
  • No:Yes
  • AC:AC
  • 90%:90
  • -40 to 65:0 to 40
Read more
  • Supports IEEE 802.3bt type 3 standard PDs
  • IEEE 802.3af/at backward compatible
  • Legacy and pre-standard support
  • Supports 10/100/1000 Mbps, 2.5/5/10 Gbps
  • PowerView Pro remote, web-based SNMPv3 power management environment
  • Complies with the latest EMI and safety standards
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PD-9512-10GC
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase