MIC4101 | Microchip Technology

Overview

  • MOSFET Driver Type:Synchronous
  • Configuration:Dual Inputs
  • Maximum Supply Voltage (V):18
  • Peak Source Output (A):2
  • Peak Sink Output (A):2
  • Source Resistance (Ω):2.5
  • Sink Resistance (Ω):2
  • Propagation Delay tD1 (ns):31
  • Propagation Delay tD2 (ns):31
  • Rise Time (tR, ns):10
  • Fall Time (tF, ns):10
  • Capacitive Load Drive:1,000 pF in 27 ns
Read more
  • Bootstrap supply max voltage to 118 V DC
  • Supply voltage up to 16 V
  • Drives high- and low-side N-Channel MOSFETs with independent inputs
  • CMOS input thresholds (MIC4100)
  • TTL input thresholds (MIC4101)
  • On-chip bootstrap diode
  • Fast 30 ns propagation times
  • Drives 100 0pF load with 10 ns rise and fall times
  • Low power consumption
  • Supply under-voltage protection
  • 3 Ω pull up, 3 Ω pull down output resistance
  • Space saving SOIC-8L package
  • -40°C to +125°C junction temperature range
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    MIC4101
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples

    Purchase