MCP6C04 | Microchip Technology

MCP6C04

Status: In Production
Zero-Drift, High-Side Current Sense Amplifier

Overview

  • Bandwidth (kHz):500
  • CMRR Min (dB):125
  • Enhanced EMI Protection:Yes
  • Gain (V/V):20, 50, 100
  • Gain Error Max (%):1.6
  • Iq Max (uA):840
  • Input Common Mode Voltage Max (V) Max V (volt):52
  • Input Common Mode Voltage Min dB (decibels):3
  • Iq Typical (µA):500
  • Operating Voltage Min V (volt):2
  • Operating Voltage Max V (volt):5.5
  • PSRR Min (dB):102
  • Vos Drift Max µV (microvolt):180
  • Vos Max µV (microvolt):30
Read more
  • Zero-drift architecture
  • Bidirectional or unidirectional operation
  • Maximum offset less than 30 µV
  • Maximum offset drift less than 180 nV/ºC
  • Specified input common-mode range: 3V to 52V
  • Fixed gain options: 20, 50, 100 V/V
  • Bandwidth of 500 kHz (typical)
  • Enhanced EMI rejection
  • Specified from -40 to +125ºC
  • Small 6-pin SOT-23 package
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP6C04
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase