MCP33121-05 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Resolution:14
  • Sample Rate kSPS Max:500
  • Input Channels Differential:0
  • SNRtyp:83.6
  • SFDR typ:99.3
  • ENOB:13.6
  • INL Typ LSB:0.55
Read more
  • 14-bit resolution
  • Single-Ended input
  • SPI interface
  • ±0.25 LSB Typical DNL
  • ±0.55 LSB Typical INL
  • 500 ksps sample rate
  • -40 to +125°C temperature range
  • Recommended for Automotive Designs (Q100)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP33121-05
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase