MCP23017 | Microchip Technology

Overview

  • Max. Bus Frequency [kBits/s]:1700
  • Operating Voltage [V] Max:5.5
  • Operating Voltage [V] Min:1.8
  • TempRange [°C] Max:125
  • TempRange [°C] Min:-40
  • 16-bit input/output port expander with interrupt output
  • Cascadable for up to 8 devices on one bus
  • 25mA sink/source capability per I/O
  • Supports 100kHz, 400kHz and 1.7MHz I2C™Compatible compatible modes
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP23017
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples

Purchase